Magnet Shallow pot magnets NdFeB 09071-30-32
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- High magnetic force
- Shielded system
Sales unit
€9.75
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Form
D
Main
material
NdFeB
Component
material
steel
Surface finish
component
galvanised
D1=Fastening hole
5,5
D=outside diameter
32
H=Height
7
D2
11
Kind of fastening
countersink
Magnetic
force
N
310
Temperature*
max. °C
80
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core NdFeB (neodym).
Magnetic core NdFeB (neodym).
Version
Housing, galvanised.
Note
Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo.
Temperature range
max. 80°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.