Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Main material
hard ferrite
Component material
stainless steel
Surface finish component
bright
D1=Fastening hole
5,5
D=outside diameter
25±0,15
H=Height
7
D2
11
Kind of fastening
countersink
Magnetic force N
29
Temperature* max. °C
220
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing stainless steel 1.4016.
Magnetic core hard ferrite.

Version
Bright.
Note
Shielded system.
For technical reasons, by magnets with a diameter of D = 16 mm, the non-magnetic insulating layer consists of an air gap.
Temperature range
max. 220°C.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought