Magnet Shallow pot magnets hard ferrite 09065-10-125
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 220 °C
- Assembly: press in, screw in or glue
- Shielded system
Sales unit
€4.48
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Main
material
hard ferrite
Component
material
stainless steel
Surface finish
component
bright
D2=Thread
M5
D=outside diameter
25 ±0,1
H1=Total height
16
H=Height
7
T=thread depth
10
D1
8
Hazardous goods class
Danger goods class 9
Kind of fastening
internal thread
Magnetic
force
N
32
Temperature*
max. °C
220
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing stainless steel 1.4016.
Screw stainless steel 1.4305.
Magnetic core hard ferrite.
Version
Bright.
Note
Shallow pot magnets, shielded system.
Temperature range
max. 220°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.