Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Main material
hard ferrite
Component material
stainless steel
Surface finish component
bright
D2=Thread
M5
D=outside diameter
63 +0,3/-0,1
H1=Total height
22
H=Height
14
T=thread depth
10
D1
8
Hazardous goods class
Danger goods class 9
Kind of fastening
internal thread
Magnetic force N
280
Temperature* max. °C
220
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing stainless steel 1.4016.
Screw stainless steel 1.4305.
Magnetic core hard ferrite.

Version
Bright.
Note
Shallow pot magnets, shielded system.
Temperature range
max. 220°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought