Magnet shallow pot magnet AlNiCo 09096-01
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine, plant and fixture construction
- Temperature range up to 450 °C
- Shielded system
Sales unit
€3.62 / Piece
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
shallow pot magnet
Version 2
round
Main
material
AlNiCo
Component
material
steel
Surface finish
component
painted
Component
colour
red
D1=Fastening hole
3,5
D=outside diameter
19
H=Height
8
Hazardous goods class
Danger goods class 9
Kind of fastening
bore
Magnetic
force
N
30
Temperature*
max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core AlNiCo.
Magnetic core AlNiCo.
Version
Housing painted red.
Note
Shielded system. Shallow pot magnets are used in fixtures with minimal space.
Temperature range
max. 450°C.
On request
Other colours.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.