Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
shallow pot magnet
Version 2
round
Main material
AlNiCo
Component material
steel
Surface finish component
painted
Component colour
red
D1=Fastening hole
5
D=outside diameter
29
H=Height
9
Kind of fastening
bore
Magnetic force N
55
Temperature* max. °C
450
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing, steel.
Magnetic core AlNiCo.
Version
Housing painted red.
Note
Shielded system. Shallow pot magnets are used in fixtures with minimal space.
Temperature range
max. 450°C.
On request
Other colours.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought