Clamping lever stainless steel electropolished 06441-11A4X30
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors
- Material: stainless steel, electropolished, corrosion resistant
- Different thread sizes and handle lengths
Verkaufseinheit
€47.03
zzgl. MwSt.
Ihrem Warenkorb hinzugefügt
Designation
Clamping lever
Main
material
stainless steel
Main
colour
electropolished
Component
material
stainless steel
A=Handle length
83
H3=handle height
65
L=thread length
30
X=thread (inch)
3/8-16
A1
107
D
19
D1
28
D2
20
H
40,5
H1
12
H4
68,5
No. of
teeth
24
Size
1
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Beschreibung
Material
Handle stainless steel 1.4308 (AISI 304 equivalent).
All other metal parts stainless steel 1.4305 (AISI 303 equivalent).
Version
Stainless steel grip electropolished.
Steel parts bright.
Steel parts bright.
Note for ordering
Screws from 70 mm long have 60 mm long threads.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Wichtiger Hinweis zum Download von CAD-Modellen
Um unsere CAD-Modelle herunter laden zu können, müssen Sie sich vorher einloggen. Sollten Sie noch kein Konto angelegt haben, registrieren Sie sich bitte unter „Mein Konto“ (rechte Bildschirmseite) und folgen Sie den Anweisungen.