Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Pressed housing; wheels with precision ball bearing
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 5” the wheels have spokes.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought