Bellows suction cup oval nitrile rubber grey 90075-11511381
- High-performance bellows suction cups
- Including 2 variably positionable combi-prism supports as well as 2 columns of different lengths and spring fingers for tool-free part fixation. SWA39 interface below.
- Ideal for robotic applications
- Extremely resistant to slipping
- Integrated fasteners
Sales unit
€47.35
plus sales tax
Added to your shopping cart
Designation
Bellows suction cup
Version 1
oval
Form
B
Form definition
with external thread
Main
material
nitrile rubber
Main
colour
grey
Component
material
polyamide
Surface finish
component
carbonitrided+oxidized
B=Width
40
G=Thread
G3/8"
H=Height
41
L1=thread length
8
L=Length
80
B
max.
41,5
D4
6
F1
N
116
F1
pull-off force
(N)
130
F2
N
155
H1
22
Internal volume (cm³)
19,44
L
max.
82
R concave min.
37
R convex min.
38
SW1
6
Travel
S
9,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
Suction cup NBR nitrile Shore 55A.
Fasteners polyamide PA 6.6 30% fibreglass reinforced.
Sealing washer NBR nitrile.
Fasteners polyamide PA 6.6 30% fibreglass reinforced.
Sealing washer NBR nitrile.
Version
Suction cup grey.
Fastener black.
Sealing washer blue.
Fastener black.
Sealing washer blue.
Note
High-performance bellows suction cups with textured surface for deformation-free gripping of thin sheets. Optimum positioning of oily sheets due to anti-slip support ribs. These bellows suction cups are extremely slip-resistant during high acceleration and are weight-optimised and therefore particularly suitable for robotic applications.
The vulcanised-on fasteners ensure a secure and tight fit.
The bellows suction cups are suitable for handling sheet metal, glass and plastics in the sheet metal forming, body shop, glass handling and assembly fields.
The material NBR is characterised by excellent oil and temperature resistance up to +160 °C as well as high abrasion resistance.
The vulcanised-on fasteners ensure a secure and tight fit.
The bellows suction cups are suitable for handling sheet metal, glass and plastics in the sheet metal forming, body shop, glass handling and assembly fields.
The material NBR is characterised by excellent oil and temperature resistance up to +160 °C as well as high abrasion resistance.
Technical Data
Forces F1 and F2:
The forces specified in the table refer to a 65% vacuum on dry sheet metal with a smooth, flat surface, without any safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
The forces specified in the table refer to a 65% vacuum on dry sheet metal with a smooth, flat surface, without any safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
Advantages
Compared to a flat suction cup, a bellows suction cup offers greater movement, more flexibility and higher accuracy.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.