Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Protective cap
D
37
H
5
Size
60
UNSPSC Code
27111706
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Elastomer NBR.
Brace ring steel.
Version
Hardness Shore 70–75A, black.
Note
The open sides of hollow shafts on bearing housings that are not required can be sealed using this protective cap.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Andere Kunden kauften auch