Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball cage
Main material
brass
D=diameter
18
L=Length
45
D1
24
D2
28,6
L1
2,8
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Ball cage brass.
Note
The brass ball cages are components that can be used for tool and die making. Ball cages play a crucial role in the precise motion control and positioning of tools, dies or other moving parts in production lines.
Accessory
21516 Recirculating ball bushes steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought