Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball guide
Main material
mild steel
Component material
brass
D=diameter
12
L=Length
40
D1
22
D2
26
L1
24
L2
18
L3
2,5
Steel code
1.7139
UNSPSC Code
31171503
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Guide bushes low carbon steel 1.7139.
Ball cage brass.
Version
Steel case-hardened.
Note
The steel ball guides can be used in tool and die making.
The ball guides offer precise linear guidance, high load capacity, good accuracy, robustness and low-friction movements. Through their properties, they help to increase production quality and overcome the challenges of complex manufacturing processes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought