Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Linear ball bearing, compact
Version 1
Closed
Main material
plastic
Component material
steel
D1=Outside diameter
15
D=internal diameter
8
L=Length
24
Dynamic load rating N
490
Static load rating N
355
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing plastic
Raceways ball bearing steel.
Balls steel.
Note
Self-aligning and sealed both ends. These bearings comprise a highly precise die-cast plastic carrier in which the bearing steel, clipped-on raceways are mounted. The plastic carrier also acts as a return and seal retainer. The seal is made from a special polyamide material with a low coefficient of friction. The linear ball bearing is secured using DIN 471/472 circlips.
Application
Suitable for applications where installation space is limited.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought