Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Linear ball bearing
Main material
plastic
Component material
stainless steel
D1=Outside diameter
22
D=internal diameter
12
L=Length
32
Dynamic load rating N
310
L1
22,6
L2
1,3
Static load rating N
352
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing, plastic.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.

Note
Precision linear ball bearings with low friction.
From size 21511-122202, the bearings are fitted with wipers on both sides.

Recommended tolerances:
Shaft: h6
Housing: H6

The specified load ratings apply for hardened and ground shafts.
Temperature range
-40 °C to +60 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought