Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Recirculating ball bearing bus
Main material
ball-bearing steel
Component material
ball-bearing steel
D=diameter
18
L=Length
39
D1
32
D2
36
L1
22
L2
17
L3
6
Steel code
1.3505
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Bush ball-bearing steel 1.3505.
Ball ball-bearing steel 1.3505.
Note
The steel recirculating ball bushes are components that can be used in tool and die making. The bushes help to enable precise movements, positioning and guiding of moving parts.

Simple installation in an H7 bore.
Temperature range
max. 180°C.
Accessory
21516-15 ball cage brass.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought