Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Klüber
Version 1
lubricating grease
Container
400 g cartridge
NLGI Class
1
Rev. characteristic n x dm
3X100000
Working temperature
-30 °C to 140 °C
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Description

The safety grease “Microlube GL 261” is a lubricant for high loads at low and high temperatures.

Application:
Lubricating grease for roller and plain bearings, sprockets, gear racks, small gears, adjustment gears, hoists and winches, roller guides, cams and cam plates.
Sealing and lubricating grease for oil and grease-resistant rubber seals such as radial packing rings, O-rings, cylinder and piston seals in pneumatics, rotary shaft lip seals (shaft seals), plastics, slide rails, sunroofs and seat rails.
Anticorrosive grease for bare metal parts, locks, fastening systems, ship fittings, antennas, battery poles and to counter saltwater corrosion.

Advantages:
The combination of ingredients in MICROLUBE increase the metallic surface contact area by micro-slide friction. This wear-free smoothing (friction-point tempering) counteracts corrosion and fitting rust.


In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought