Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Fixture clamp
Version 1
with tension lever
Form
A
Form definition
without clamping plate
Main material
QT steel
Surface finish body
black oxidised
D1=Thread
M10
D=diameter
14
H=Height
7
L=Length
7
SW=key width
3
A
8,3
Clamping force kN
0,5
D2
12
H1
15
H2
26
H3
1,8
H4
10
L1
9,5
R
30
Recommended tightening torque Nm
3
Travel S
2,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.

The hexagonal key on the tension lever enables the lever to be mounted in 60° increments, thus aligning it according to the users requirements.
Advantages
- Compact design
- Rapid and easy clamping of the component
- Tool-free clamping with tension lever
Drawing reference
(1) Clamping screw
(2) Spring washer
(3) Tension lever
(4) Hex key
(5) Cam clamp
(6) Clamping plate
Accessory
Clamping plate 04431-15.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought