Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping bolt
Version 1
flexible
Main material
aluminium
Surface finish body
anodised
Main colour
blue
Component material
steel
Surface finish component
hardened and black oxid finish
Clamp range
5-25 (20-40/40-60)
H
50
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Body aluminium.
Clamping face steel.
Version
Body blue anodised.
Clamping face hardened and black oxidised.
Note
The clamping bolts are a flexible clamping system for secure and powerful clamping of workpieces with regular and irregular outer contours.

The clamping bolts can be mounted on a machine table with T-slots or directly in a tapped hole. The clamping bolts serve simultaneously as a support and stop.

The clamping bolts are available with heights of 50 and 80 mm. The clamping range is 5 - 25 mm. By using extensions, the clamping range can be increased to 20 - 40 mm or 40 - 60 mm. The brass clamping ring prevents marks on the workpiece.

Please order the clamping screw and extension separately.
Assembly
The positioning and fastening of the clamping bolt is carried out via the central screw.

Position the clamping bolt (without clamping screw) on the machine table. Then tighten the screw in the centre using a hex key. The clamping screw, which is then inserted from above, clamps the workpiece securely and effectively.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought