Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Jaw plate
Version 1
exchange upper jaw
Form
C
Main material
mild steel
B
28
B1
15
H clamping range
4-16
H1
24,5
H2
3,5
L
29,5
L2
11,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Nitrided and black oxidised.
Note
The clamping jaws can be used for floating clamps to increase the clamping range.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought