Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Polyamide PA6.
Version
black.
Note
The low-friction cable guide enables the energy chain/corrugated pipe to run smoothly and evenly through the guide.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The low-friction guide is opened and closed tool-free via a plastic latch. The inner jaws consist of two identical half shells that are fitted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connecting element and ensure that the energy chain runs smoothly.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought