RJ45 fitted socket Built-in version plastic silver 81180-15-1045
- Mounting hole Ø 22.3 mm
- Flat design
- Ideal for network installations
Sales unit
€31.43
plus sales tax
Added to your shopping cart
Designation
RJ45 fitted socket
Version 1
Built-in version
Form
A
Form definition
with bushing
Main
material
plastic
Main
colour
silver
Illuminable
no
Installed Ø
22,3
No. of poles
8-pole
Reference number
RRJ_RJ45_STB
Safety rating
IP20
Technology
RJ45
Tightening torque
Mounting nut
Nm
1,5
Type
RRJ
UNSPSC Code
31251501
front side
RJ45 socket
rear side
RJ45 socket
wiring
1:1
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
Plastic
Version
Front frame silver
Note
RJ45 fitted sockets, round type. These enable easy connection between two ethernet cables. Perfectly suited for network installations.
The RJ45 fitted sockets impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install.
The IP rating applies to the front part.
Protective caps are available as accessories to protect the fitted sockets when not in use.
Form A: with socket.
Form B: with cable / plug.
The RJ45 fitted sockets impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install.
The IP rating applies to the front part.
Protective caps are available as accessories to protect the fitted sockets when not in use.
Form A: with socket.
Form B: with cable / plug.
Temperature range
Storage temperature: -25 °C to +80 °C.
Operating temperature: -20 °C to +60°C.
Operating temperature: -20 °C to +60°C.
Accessory
Protective caps for fitted sockets 81180-90.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.