Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Assembly key
Main material
POM
L
98
Reference number
S16
SW
18
Torque limit Nm
0,9 - 1,0
UNSPSC Code
39122216
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic POM.
Note
Assembly key with hexagon. Is suitable for mounting the fastening nut on control and signalling devices. It has an integrated torque limiter.

Certificates / Standards met:
81040-11-18: CCC, CE.
81040-11-24: CCC, CE, UKCA.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature: 20 °C ±5 °C.
Advantages
An assembly key is highly recommended when larger quantities of control and signalling devices are to be installed, as it makes installation much easier and quicker.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought