Locking pin with key ring stainless steel 03195-112810030
- For connecting machine parts and workpieces quickly and easily
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Easy handling
Sales unit
€4.94
plus sales tax
Added to your shopping cart
Designation
Locking pin
Version 1
with key ring
Version 2
with axial locking
Main
material
stainless steel
Component
material
stainless steel
D1=Pin diameter
10
L=Length
30
D
28
D2
12
L1
9
L5
39
Shearing force
double shear
max.kN
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Pin 1.4305 stainless steel.
Key ring 1.4310 stainless steel.
Balls 1.4125 stainless steel.
Spring stainless steel 1.4310.
Version
Bright.
Note
Locking pins are used for quick and easy fixating and joining of parts and workpieces.
Shearing force double shear (F) = S · τ aB max.
The locking pins with key ring represent a cost-effective alternative to other locking pins.
Shearing force double shear (F) = S · τ aB max.
The locking pins with key ring represent a cost-effective alternative to other locking pins.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.