Cam-action indexing plungers square steel black oxidised 03099-19-11081284
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Square sleeve for welding
Sales unit
€19.08
plus sales tax
Added to your shopping cart
Designation
Cam-action indexing plungers
Version 1
square
Version 2
weldable
Form
H
Form definition
with cap
Main
material
steel
Surface finish
body
black oxidised
Component
material
thermoplastic
Component
colour
traffic red RAL 3020
D=locking pin diameter
8
L1=Handle length
31,1
SW=key width
16
B
12,9
B1
5,7
D1
12
Fx30°
2,3
H
8
L
48,4
Size
2
Spring force
final pressure
F2 approx. N
14
Spring force
initial pressure
F1 approx. N
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip and indexing pin steel.
Sleeve 1.0403.
Spring 1.4310.
Grip cap thermoplastic PA.
Version
Sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Note
The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
On request
Special versions.
Accessory
Positioning bushes 03099-50, 03099-60, 03099-61.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.