Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
mini
Form
C
Form definition
with locking slot, without locknut
Product type
standard
Main material
stainless steel
Surface finish body
bright
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread
M10x1
D=pin diameter
5
L=Length
32
D2
25
D3
18
Fx30°
1,3
L1
8
L2
19
L3
25
SW1
13
Size
1
Spring force final pressure F2 approx. N
12,5
Spring force initial pressure F1 approx. N
4,5
Steel code
1.4305
Travel S
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin bright.

Stainless steel version:
Threaded sleeve and indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Method of operation
In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.
Assembly
The indexing pin must be pulled out for installation with an open-end spanner.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form C: lockout type, without locknut
Accessory
Stainless steel spacer rings 03089.
Hexagon nuts 07212.
Positioning bushes for indexing plungers 03099-50.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Andere Kunden kauften auch