Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
with remote actuation
Form
G
Form definition
Full thread
Product type
with remote actuation
Main material
stainless steel
D1=Thread
M30
D=pin diameter
16
L=Length
3000
D2
5
D2
1,5
Fx30°
3,2
L1
87
L2
10
SW
27
Spring force final pressure F2 approx. N
40
Spring force initial pressure F1 approx. N
20
Travel S
16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
Some examples of this are for length, height and position indexing in machine, furniture and special vehicle construction.

Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.

The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. The actuator with detent function should be used. for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material

Threaded sleeve 1.4305.
Indexing pin 1.4034.
Wire cable 1.4401.
Traction sleeve steel wire with plastic sleeving inside and outside.
End sleeves and setscrews brass.

Version
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
End sleeve and setscrew galvanised.
Bowden cable casing black.
Note for ordering
We recommend using the online shop configurator to create a complete system with ease.
Note
Various lengths of Bowden cable are available.
The Bowden cable can be shortened as required during installation to ensure an exact fit in the application concerned.
The wire cable or Bowden cable sheath can be easily replaced if required.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors. Therefore, the length of the opposing bracket (cable sheath) must be adjusted using the enclosed set screw after the Bowden cable has been laid. The set screw is also used to set the tension in the Bowden cable system.
During installation, take particular care to ensure that the bend radius is not less than the minimum value, which in this case is R = 65 mm. A radius which is too small can lead to increased wear and higher friction.
Briefly bending less than the min. bending radius during installation should also be avoided, as this can damage the cable sheath. The sheath is also only designed to absorb compressive forces. If it is pulled too hard, the internal spiral will stretch and be permanently damaged.
Scope of delivery
Indexing plungers with pre-fitted wire cable.
Traction sleeve, end sleeve and setscrew included.
On request
Special versions.
Accessory
Actuating elements K2213.
Hex nuts K0700.
Mounting brackets K0638.
Spacer rings K0665.
Positioning bushes K1290.
Bowden cables K2116.
Wire cables K2023.
Traction sleeves K2024.
End sleeves K2025.
Setscrews K2026.
Bowden cable distributor K2042.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought