Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Snap lock
Version 1
with handle
Version 2
fold-down
Form
A
Form definition
Mounted from the rear
Main material
steel
Surface finish body
powder coated
Main colour
black
B=Width
108
H=Height
53
L=Length
140
B1
94
B2
113
B3
88,6
B4
94,5
D
M6
D1
6,5
H1
31,5
H2
8,5
H3
14
H4
3,5
L1
100
L2
145
L3
49
L4
36,2
L6
118,5
L7
100
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers. The pre-tensioned grip prevents rattling.
Material
Housing steel.
Version
Housing black powder-coated.
Note
The seal protects against water and dust.

Door leaf thickness max. 6 mm.

The locks have a single key system, i.e. each lock can be opened with the same key.

Form A: Mounted from the rear.
Form B: Mounted by the front.
Method of operation
When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Fasten the snap lock from the rear or front, depending on the type.
Scope of delivery
A seal and 2 keys are supplied.
Screws or nuts for mounting the snap lock are not supplied. Neither is a mounting bracket.
Drawing reference
1) Mounting cut-out
2) Seal
3) Door leaf
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought