Clamping lever dual component plastic black grey RAL 7021 06615-20801X15
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp devices or machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- SYMPA touch: optimum grip and hold due to high ergonomics
- The non-slip material perfectly adapts to the human hand during grip movements
Sales unit
€8.69
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
dual component
Main
material
plastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
Component
colour
black grey RAL 7021
A1=Handle length
74,4
H3=handle height
41,2
L=thread length
15
X=thread
M8
A
64,9
B
17,6
D
13,5
D1
17,5
D2
19
H
28,5
H1
6,5
H2
12,5
H4
45,2
No. of
teeth
20
Size
2
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305.
Version
Steel parts bright.
Note
The hard and soft components are supplied in black grey RAL 7021 as standard.
Where L ≥ 60 mm the thread length is always 60 mm.
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.