Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping lever
Version 1
ECO
Main material
plastic
Main colour
traffic red RAL 3020
Component material
stainless steel
Surface finish component
bright
Steel key
1.4305
A1=Handle length
46,8
A=Handle length
39,9
H3=handle height
31,8
L=thread length
10
X=thread
M5
B
7,9
D
10
D1
13,2
D2
13,8
H
22,7
H1
5
H2
15,2
H4
28,9
No. of teeth
12
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip lever and insert made from reinforced thermoplastic.
Bush stainless steel.
Version
Stainless steel bright.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought