Clamping lever ECO plastic traffic red RAL 3020 06613-06-10584X15
- Press to disengage
- Closed grip contour without protruding edges
Sales unit
€3.71
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
ECO
Main
material
plastic
Main
colour
traffic red RAL 3020
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4305
A1=Handle length
46,8
A=Handle length
39,9
H3=handle height
31,8
L=thread length
15
X=thread
M5
B
7,9
D
10
D1
13,2
D2
13,8
H
22,7
H1
5
H2
15,2
H4
28,9
No. of
teeth
12
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip lever and insert made from reinforced thermoplastic.
Bush stainless steel.
Bush stainless steel.
Version
Stainless steel bright.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.