Clamping lever flat zinc jet black RAL 9005 textured matt 06459-210181X20
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Flat handle for tight spots
- Flat design offers additional safety advantages
Sales unit
€9.25
plus sales tax
Added to your shopping cart
Benennung
Klemmhebel
Ausführung 1
flach
Material
Grundkörper
Zink
Oberfläche
Grundkörper
strukturmatt
Farbe
Grundkörper
schwarz RAL 9005
Material
Komponente
Edelstahl
Oberfläche
Komponente
blank
A1=Grifflänge
74,5
A=Grifflänge
65
H3=Griffhöhe
29,2
L=Gewindelänge
20
X=Gewinde
M10
B
10,1
D
13,5
D1
18,5
D2
19,1
Gewindeart
Außengewinde
Größe
2
H
28,5
H1
6,5
H2
17,8
H4
32,2
UNSPSC Code
31161600
Zähnezahl
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version
Handle powder-coated.
Stainless steel parts bright.
Stainless steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.