Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping lever
Main material
zinc
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
A1=Handle length
47
A=Handle length
40
H3=handle height
37
L=thread length
18
X=thread
M6
B
7
D
10
D1
13
D2
14
H
30,5
H1
10
H2
20,5
H4
40
No. of teeth
16
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The clamping lever with extended collar replaces the screw on e.g. tube clamps. This enables tool-free tightening and loosening of the screw connection.
The die-cast zinc clamping lever with its ergonomic handle design has a modern high-quality appearance and provides comfortable haptics.
Material

Grip lever die-cast zinc DIN EN 12844.

Steel parts stainless steel $s14305..

Version
Grip lever and steel parts bright.
Note
A recommendation for the suitable clamping lever is given in the tube clamp dimension tables.
Advantages
Tool-free clamping and releasing of tube clamps
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) DIN EN ISO 4753 flat point
Accessory
For tube clamps
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought