Clamping lever zinc silver metallic 06431-1053X15
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Colour: black satin finish or silver metallic
- Different thread sizes and handle lengths
Sales unit
€7.83
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
zinc
Main
colour
silver metallic
Component
material
stainless steel
A=Handle length
39
H3=handle height
32,5
L=thread length
15
X=thread
M5
A1
46
D
10
D1
13
D2
14
D3
10,5
H
24,5
H1
4
H2
15
H4
35,5
No. of
teeth
16
Size
1
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version
Handle powder-coated.
Stainless steel bright.
Stainless steel bright.
Note
Standard colours are:
black satin finish, silver metallic.
Where L ≥ 60 mm the thread length is always 60 mm.
black satin finish, silver metallic.
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.