Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping lever
Main material
zinc
Surface finish body
textured matt
Main colour
jet black RAL 9005
Component material
steel
Surface finish component
black oxidised
A1=Handle length
37
A=Handle length
30
H3=handle height
30
L=thread length
20
X=thread
M3
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
33
No. of teeth
16
Size
0
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought