Clamping lever ergonomic plastic graphite black RAL 9011 06591-3081X20
- Specially for ergonomic gripping
- Handle consists of soft and hard components
- Application fields: plant and equipment construction, interior design, sport and rehabilitation sectors
- Push button makes disengaging and handling easier
- SYMPA touch: optimum grip and hold
Sales unit
€11.40
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
ergonomic
Main
material
plastic
Main
colour
graphite black RAL 9011
Component
material
stainless steel
Component
colour
black grey RAL 7021
A1=Handle length
99,5
H3=handle height
76,5
L=thread length
20
X=thread
M8
A
88,5
B
20
D
16
D1
30,5
H
55,6
H1
10
H2
37,3
H4
81
No. of
teeth
22
Size
3
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle:
Hard components reinforced plastic, toothed ring die-cast zinc.
Soft components thermoplastic elastomer.
Steel parts:
Stainless steel, 1.4305.
Version
Steel parts bright.
Note
The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components) are supplied as standard.
The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.
The push button improves disengagement and allows the handle to be easily used.
Where L ≥ 60 mm the thread length is 60 mm.
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components) are supplied as standard.
The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.
The push button improves disengagement and allows the handle to be easily used.
Where L ≥ 60 mm the thread length is 60 mm.
On request
Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Dimension “H1” available in other lengths on request at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.