Clamping lever high performance thermoplastic black grey RAL 7021 06611-50-106101X16
- Tool-free clamping and releasing of tube clamps
- Good chemical and corrosion resistance
Sales unit
€6.17
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
high performance thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
Surface finish
component
bright
A1=Handle length
46,8
A=Handle length
39,9
H3=handle height
36,8
L=thread length
16
X=thread
M6
B
7,9
D
10
D1
13,2
D2
13,8
H
30,5
H1
10
H2
20,2
H4
41
No. of
teeth
16
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The clamping lever with extended collar replaces the screw on e.g. tube clamps. This enables tool-free tightening and loosening of the screw connection.
The plastic clamping lever with its ergonomic handle design has a modern high-quality appearance and provides comfortable haptics.
The plastic clamping lever with its ergonomic handle design has a modern high-quality appearance and provides comfortable haptics.
Material
Grip lever, high performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.
Version
Grip lever black grey RAL 7021.
Steel parts bright.
Steel parts bright.
Note
A recommendation for the suitable clamping lever is given in the tube clamp dimension tables.
Temperature range
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Brief use with temperatures up to 130 °C.
Advantages
Tool-free clamping and releasing of tube clamps
High rigidity and strength
Low weight
Good chemical and corrosion resistance.
High rigidity and strength
Low weight
Good chemical and corrosion resistance.
On request
Other screw sizes, screw lengths, colours and special versions.
Length ”H1” optionally available in other lengths for an additional charge.
High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Can be steam-sterilised (hydrolysis resistant) and is suitable for hot water applications
Length ”H1” optionally available in other lengths for an additional charge.
High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Can be steam-sterilised (hydrolysis resistant) and is suitable for hot water applications
Drawing reference
1) DIN EN ISO 4753 flat point
Accessory
For tube clamps
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.