Clamping lever with push button plastic traffic red RAL 3020 06611-73516X30
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp devices or machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Push button eases the release and makes handling the lever safer.
- Various colour combinations
Sales unit
€14.90
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
with push button
Main
material
plastic
Main
colour
traffic red RAL 3020
Component
material
stainless steel
Component
colour
black grey RAL 7021
A1=Handle length
126
H3=handle height
72
L=thread length
30
X=thread
M16
A
110
B
15,5
D
23
D1
30
D2
32,5
H
50,6
H1
12
H2
33
H4
77
No. of
teeth
26
Size
5
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle fibreglass reinforced plastic, toothed ring die-cast zinc.
Metal parts stainless steel 1.4305.
Push button plastic (POM).
Version
Steel parts bright.
Note
∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
Where L ≥ 60 mm the thread length is 60 mm.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
Where L ≥ 60 mm the thread length is 60 mm.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.