Clamping lever with thrust pin plastic black grey RAL 7021 06612-21051X30
- Clamping with a thrust pin
- Optimum clamping for versatile applications
- Application fields: machine, plant and fixture construction, camera tripods
- Enables gentle clamping on sensitive surfaces
- A pin with a choice of ends (ball for uneven faces, point for increased force on the workpiece or half-dog point) ensures optimum clamping
Sales unit
€5.25
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
with thrust pin
Form
B
Main
material
plastic
Main
colour
black grey RAL 7021
Component
material
pin POM
A=Handle length
40
H3=handle height
30
L=thread length
30,5
X=thread
M5
A1
47
B
7,5
D
10
D1
13
D2
14,5
D3
3
H
24,5
H1
4
H2
15
H4
33,5
No. of
teeth
16
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, POM.
Steel parts grade 5.8.
Thrust pin, POM.
Version
Steel parts black oxidised.
Note
The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Where L ≥ 60 mm the thread length is always 60 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.