Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping lever
Version 1
with ball
Version 2
flattened
Form
D
Main material
plastic
Main colour
black grey RAL 7021
Component material
ball steel
A=Handle length
40
H3=handle height
30
L=thread length
49,1
X=thread
M5
A1
47
B
7,5
Ball Ø
3
D
10
D1
13
D2
14,5
D3
2
H
24,5
H1
4
H2
15
H4
33,5
No. of teeth
16
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Ball, steel.
Version
Steel parts black oxidised.
Note
The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought