Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping lever
Main material
high performance thermoplastic
Main colour
light grey RAL 7035
Component material
stainless steel
Surface finish component
bright
A1=Handle length
46,8
A=Handle length
39,9
H3=handle height
30,8
L=thread length
35
X=thread
M5
B
7,9
D
10
D1
13,2
D2
13,8
H
24,5
H1
4
H2
14,2
H4
35
No. of teeth
16
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version
Steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
Method of operation
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
Application
Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.
Temperature range
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages
Good chemical and corrosion resistance.
Seven colour variants.
On request
Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference
1) flat point DIN EN ISO 4753
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought