Clamping lever steel ruby red RAL3003 satin finish 06443-20827X15
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Advantage: high robustness and strength due to the steel material
- Different thread sizes and handle lengths
Sales unit
€10.00
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
steel
Surface finish
body
satin finish
Main
colour
ruby red RAL3003
Component
material
steel
Surface finish
component
black oxidised
A1=Handle length
74,5
A=Handle length
65
H3=handle height
42,5
L=thread length
15
X=thread
M8
B
10
D
13,5
D1
18,5
D2
19
H
28,5
H1
6,5
H2
17,5
H4
45,5
No. of
teeth
20
Size
2
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle steel 1.0401.
All other steel parts grade 5.8.
All other steel parts grade 5.8.
Version
Handle powder-coated, fine-textured structure.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Standard colours are:
ruby red RAL 3003.
Where L ≥ 60 mm the thread length is always 60 mm.
ruby red RAL 3003.
Where L ≥ 60 mm the thread length is always 60 mm.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.