Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping grip
Version 1
ergonomic
Form
L
Main material
plastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
50
D=Thread
M6
H=Height
55
L=thread length
20
D2
26
H1
10
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material

Hard components fibreglass reinforced plastic.

Soft components thermoplastic elastomer.

Screws steel grade 5.8 or stainless steel 1.4305.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request
Other versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought