Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Five lobe grip
Version 1
Polished
Form
L
Main material
thermoset
Main colour
black
Component material
stainless steel
Component colour
bright
D1=Outside diameter
50
D=Thread
M8
H=Height
35
L=thread length
25
D2
25
H1
17,5
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31.
Steel or stainless steel.
Version
Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request
Other screw lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought