Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Five lobe grip
Version 1
lockable
Main material
plastic
Main colour
red
Component material
stainless steel
D1=Outside diameter
68
D=Thread
M8
D2
24
H
10
H1
45,5
T
17
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip thermoplastic.
Bush steel.
Version
Grip black.
Steel parts blue-passivated.
Note
Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request
Other versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought