Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Five lobe grip
Form
L
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
63
D=Thread
M10
H=Height
44
L=thread length
25
Colour Cap
colza yellow RAL 1021
D2
28
D3
35,5
H1
22,5
H2
14,5
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated, stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought