Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Four lobe grip
Version 1
flat
Form
L
Main material
thermoplastic
Component material
steel
D1=Outside diameter
35,5
D=Thread
M6
H=Height
15,5
L=thread length
15
D2
14,2
H1
2,8
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material, version
Body black hard thermoplastic.
Coating black soft thermoplastic.
External thread galvanised steel grade 5.8.
Note
Flat four lobe grips are available in 5 sizes of internal and external threads.
On request
Other screw sizes, screw lengths, versions and colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought