Four lobe grip flat thermoplastic 06855-3506X25
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For low installation spaces
- SYMPA touch: optimum grip and hold due to high ergonomics
- The non-slip material perfectly adapts to the human hand during grip movements
Sales unit
€2.09
plus sales tax
Added to your shopping cart
Designation
Four lobe grip
Version 1
flat
Form
L
Main
material
thermoplastic
Component
material
steel
D1=Outside diameter
35,5
D=Thread
M6
H=Height
15,5
L=thread length
25
D2
14,2
H1
2,8
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ REACh SVHC 2 name > threshold
bumetrizole
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material, version
Body black hard thermoplastic.
Coating black soft thermoplastic.
External thread galvanised steel grade 5.8.
Coating black soft thermoplastic.
External thread galvanised steel grade 5.8.
Note
Flat four lobe grips are available in 5 sizes of internal and external threads.
On request
Other screw sizes, screw lengths, versions and colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.