Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Four lobe grip
Form
L
Main material
thermoplastic
Main colour
black
Component material
steel
Component colour
galvanised
D1=Outside diameter
59
D=Thread
M10
H=Height
40
L=thread length
40
D2
23
D6
24
H3
15
T1
4
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Fibreglass reinforced thermoplastic.
Screw steel.
Version
Grip, black.
Screw galvanised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought