Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Palm grip
DIN
similar to DIN 6335
Form
E
Main material
aluminium
Surface finish body
tumbled
D1=Outside diameter
40
D=Thread
M8
H=Height
25
T=thread depth
15
D2
14
H3
14
T1
18
Thread type
internal thread
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Tumbled or ground and polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought