Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Palm grip
Version 1
tumbled
DIN
DIN 6335
Form
B
Main material
grey cast iron
Surface finish body
tumbled
D1=Outside diameter
40
D=bore
8
H=Height
25
D2
14
H3
14
Thread type
reamed hole
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grey cast iron GJL 200.
Version
Vibratory ground.
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought